4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| New Feature | M8PD-15869 | Added Single Page Application ( SPA ) support. | All Supported Devices |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | CC8SCRIP-19438 | Added support for Melody View Library | All Supported Devices |
| Bugfix | CC8SCRIP-20206 | Sequential Logic Combobox has no options in MegaAVR 0-Series devices | MegaAVR 0-Series devices |
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Story | CC8SCRIP-15285 | Update LUT input information | AVR16EBxx, AVR64DUxx |