2 What's New?
v1.0.5
- Added feature for generating package version in source code.
- Removed DEBUG configuration bit from MCC GUI.
- Default configuration for RSTOSC is set to HFINTOSC.
For the full changelog, please refer to: www.npmjs.com/package/@mchp-mcc/pic16-configuration-bits-v3