4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Device Affected |
|---|---|---|---|
| Improvement | CC8SCRIP-19285 | Generate package version in the source codes. | All supported devices |
| Improvement | CC8SCRIP-19657 | Set default configuration for RSTOSC to HFINTOSC. | All supported devices |
| Bug Fix | CC8SCRIP-19658 | Removed DEBUG setting from MCC GUI. | All supported devices |