10.3.4 Clock Sources
All internal clock sources are automatically enabled when they are requested by a peripheral.
The respective Oscillator Status bits in the Main Clock Status (CLKCTRL.MCLKSTATUS) register indicate whether the clock source is running and stable.