The TWI supports several transmission modes with different frequency limitations:
Standard mode (Sm) up to 100
kHz
Fast mode (Fm) up to 400 kHz
Fast mode Plus (Fm+) up to 1
MHz
Write the Host Baud Rate (TWIn.MBAUD) register to a value that will result in a TWI
bus clock frequency equal to, or less than, those frequency limits, depending on the
transmission mode.
The low (tLOW) and high (tHIGH) times are determined by the Host Baud Rate (TWIn.MBAUD) register, while
the rise (tR) and fall (tOF) times are determined by
the bus topology.
Figure 25-3. SCL Timing
tLOW is the low period of SCL clock
tHIGH is the high period of SCL clock
tR is determined by the bus impedance; for
internal pull-ups. Refer to the Electrical Characteristics section for
details.
tOF is the output fall time and is determined
by the open-drain current limit and bus impedance. Refer to the Electrical
Characteristics section for details.
Properties of the SCL Clock
The SCL frequency is given
by:Equation 25-1. SCL Frequency
The SCL clock is designed to have a 50/50 duty cycle, where the low period of the
duty cycle comprises of tOF and tLOW. tHIGH will
not start until a high state of SCL has been detected. The BAUD bit field in the
TWIn.MBAUD register and the SCL frequency are related by the following formula:
Equation 25-2. SCL Frequency
Figure 3 can be transformed to express BAUD:Equation 25-3. BAUD
Calculation of the BAUD Value
To ensure operation within the specifications of the desired speed mode
(Sm, Fm, Fm+), follow these steps:
Calculate a value for the
BAUD bit field using Figure 4.
Calculate tLOW
using the BAUD value from step 1:Equation 25-4. tLOW
Check if tLOW from
Figure 5 is above the specified minimum of the desired mode (tLOW_Sm =
4700 ns, tLOW_Fm = 1300 ns, tLOW_Fm+ = 500 ns).
If the calculated
tLOW is above the limit, use the BAUD value from
Figure 4
If the limit is not
met, calculate a new BAUD value using Figure 6 below, where tLOW_mode is either
tLOW_Sm, tLOW_Fm, or tLOW_Fm+
from the mode specifications: Equation 25-5. BAUD
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.