18.1 Features
- Programmable Voltage
            Reference Sources:
- One for each ADC peripheral
 - One for each AC peripheral
 
 - Each Reference Source Supports Five Different Voltages:
- 0.55V
 - 1.1V
 - 1.5V
 - 2.5V
 - 4.3V
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.