Figure 32-51. Hysteresis vs. VCM - 10 mV
(VDD = 5V)Figure 32-52. Hysteresis vs. VCM - 10 mV to
50 mV (VDD = 5V, T = 25°C)Figure 32-53. Offset vs. VCM - 10 mV
(VDD = 5V)Figure 32-54. Offset vs. VCM - 10 mV to 50
mV (VDD = 5V, T = 25°C)Figure 32-55. Propagation Delay vs. VCM
Falling Positive Input, VOD = 25 mV (T = 25°C)Figure 32-56. Propagation Delay vs. VCM
Rising Positive Input, VOD = 30 mV (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.