11.3.2.2 Wake-up Time
- In Idle sleep mode, the main clock source is kept running to eliminate additional wake-up time.
 - In Standby sleep mode, the main clock might be running depending on the peripheral configuration.
 - In Power-Down sleep mode, only the ULP 32.768 kHz oscillator and the RTC clock may be running if it is used by the BOD or WDT. All other clock sources will be OFF.
 
| Sleep Mode | Start-up Time | 
|---|---|
| IDLE | 6 CLK | 
| Standby | 6 CLK + OSC start-up | 
| Power-Down | 6 CLK + OSC start-up | 
In addition to the normal wake-up time, it is possible to make the device wait until the BOD is ready before executing code. This is done by writing 0x3 to the BOD Operation mode in Active and Idle bits (ACTIVE) in the BOD Configuration fuse (FUSE.BODCFG). If the BOD is ready before the normal wake-up time, the total wake-up time will be the same. If the BOD takes longer than the normal wake-up time, the wake-up time will be extended until the BOD is ready. This ensures correct supply voltage whenever code is executed.