13.3.1 Initialization
An interrupt must be initialized in the following order:
- Configure the CPUINT if the default
            configuration is not adequate (optional):
- Vector handling is configured by writing to the respective bits (IVSEL and CVT) in the Control A (CPUINT.CTRLA) register.
 - Vector prioritizing by round robin
                  is enabled by writing a ‘
1’ to the Round Robin Priority Enable (LVL0RR) bit in CPUINT.CTRLA. - Select the Priority Level 1 vector by writing the interrupt vector number to the Interrupt Vector with Priority Level 1 (CPUINT.LVL1VEC) register.
 
 - Configure the interrupt conditions within the peripheral and enable the peripheral’s interrupt.
 - Enable interrupts globally by writing a
               ‘
1’ to the Global Interrupt Enable (I) bit in the CPU Status (CPU.SREG) register.