15.3.4 Control D
Name: | CTRLD |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCB0 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – TCB0 TCB0 Output
Write this bit to '1
' to select the alternative
output pin for 16-bit timer/counter B 0.
Name: | CTRLD |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCB0 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Write this bit to '1
' to select the alternative
output pin for 16-bit timer/counter B 0.