25.3.2.1.1 Host Initialization
Write the Host Baud Rate (TWIn.MBAUD) register to a value that will
                                    result in a valid TWI bus clock frequency. Writing a
                                                ‘1’ to the Enable TWI Host (ENABLE)
                                    bit in the Host Control A (TWIn.MCTRLA) register will enable the
                                    TWI host. The Bus State (BUSSTATE) bit field from the Host
                                    Status (TWIn.MSTATUS) register must be set to
                                                0x1 to force the bus state to
                                    Idle.