24.1 Features
- Full Duplex, Three-Wire Synchronous Data Transfer
 - Host or Client Operation
 - LSb First or MSb First Data Transfer
 - Seven Programmable Bit Rates
 - End of Transmission Interrupt Flag
 - Write Collision Flag Protection
 - Wake-up from Idle Mode
 - Double-Speed (CK/2) Host SPI Mode