12.3.2.1.7 Domains Affected By Reset
The following logic domains are affected by the various Resets:
| Reset Type | Fuses are Reloaded | Reset of UPDI | Reset of Other Volatile Logic | 
|---|---|---|---|
| POR | X | X | X | 
| BOD | X | X | X | 
| Software Reset | X | X | |
| External Reset | X | X | |
| Watchdog Reset | X | X | |
| UPDI Reset | X | X |