29.3.2.5 ADC Conversion Result
After the conversion is complete (RESRDY is ‘1’), the
conversion result RES is available in the ADC Result (ADCn.RES) register. The result of a
10-bit conversion is given as follows:
where VIN is the voltage on the selected input pin and VREF the selected voltage reference (see description for REFSEL in the ADCn.CTRLC and ADCn.MUXPOS registers).