25.5.6 Host Baud Rate
| Name: | MBAUD |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BAUD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BAUD[7:0] Baud Rate
This bit field is used to derive the SCL high and low time. It must be written
while the host is disabled. The host can be disabled by writing
‘0’ to the Enable TWI Host (ENABLE) bit from the Host
Control A (TWIn.MCTRLA) register.
Refer to the Clock Generation section for more information on how to calculate the frequency of the SCL.