28.3.3 Events
The AC will generate the following event automatically when the AC is enabled:
- The digital output from the AC (OUT in the block diagram) is available as an Event System source. The events from the AC are asynchronous to any clocks in the device.
The AC has no event inputs.