19.3.7 Configuration Change Protection
This peripheral has registers that are under Configuration Change Protection (CCP). To write to these registers, a certain key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions.
Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves the protected register unchanged.
The following registers are under CCP:
| Register | Key | 
|---|---|
| WDT.CTRLA | IOREG | 
| LOCK bit in WDT.STATUS | IOREG | 
List of bits/registers protected by CCP:
- Period bits in Control A (CTRLA.PERIOD) register
 - Window Period bits in Control A (CTRLA.WINDOW) register
 - LOCK bit in STATUS (STATUS.LOCK) register