35.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny804/806/807/1604/1606/1607 Silicon Errata and
Data Sheet Clarification (www.microchip.com/DS80000951) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max. CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny804-SSNR | 8 KB/512B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny804-SSN | 8 KB/512B | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny804-SSFR | 8 KB/512B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny804-SSF | 8 KB/512B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny806-MNR | 8 KB/512B | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny806-MN | 8 KB/512B | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny806-MFR | 8 KB/512B | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny806-MF | 8 KB/512B | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny806-SNR | 8 KB/512B | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny806-SN | 8 KB/512B | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny806-SFR | 8 KB/512B | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny806-SF | 8 KB/512B | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny807-MNR | 8 KB/512B | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny807-MN | 8 KB/512B | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny807-MFR | 8 KB/512B | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny807-MF | 8 KB/512B | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny1604-SSNR | 16 KB/1 KB | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1604-SSN | 16 KB/1 KB | 14 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1604-SSFR | 16 KB/1 KB | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1604-SSF | 16 KB/1 KB | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1606-MNR | 16 KB/1 KB | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1606-MN | 16 KB/1 KB | 20 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1606-MFR | 16 KB/1 KB | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny1606-MF | 16 KB/1 KB | 20 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny1606-SNR | 16 KB/1 KB | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1606-SN | 16 KB/1 KB | 20 | 20 MHz | 1.8V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny1606-SFR | 16 KB/1 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1606-SF | 16 KB/1 KB | 20 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny1607-MNR | 16 KB/1 KB | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1607-MN | 16 KB/1 KB | 24 | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
| ATtiny1607-MFR | 16 KB/1 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
| ATtiny1607-MF | 16 KB/1 KB | 24 | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). It is also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in section Package Drawings.