23.3.2.1 Frame Formats
The USART data transfer is frame-based. A frame starts with a Start bit followed by one character of data bits. If enabled, the Parity bit is inserted after the data bits and before the first Stop bit. After the Stop bit(s) of a frame, either the next frame can follow immediately, or the communication line can return to the Idle (high) state. The USART accepts all combinations of the following as valid frame formats:
- 1 Start bit
 - 5, 6, 7, 8, or 9 data bits
 - No, even, or odd Parity bit
 - 1 or 2 Stop bits
 
The figure below illustrates the possible combinations of frame formats. Bits inside brackets are optional.