Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        2 Configuration Summary Table 2-1.  PIC32CX-BZ2 and WBZ45 Family Features Device Program Memory (KB) Data Memory (KB) Pins Package Peripherals Analog Security Wireless SERCOM Timer/Counter (TC) TCC (24-bit/16-bit) QSPI DMA Channels RTCC CCL/LUT WDT DMT Frequency Measurement Event System (Channels) External Interrupt Lines GPIO Pins Analog Comparators (Channels) ADC (Channels) Temperature Sensor AES TRNG Public Key Cryptography (PUKCC) Integrity Check Monitor Max TX Power (dBm) Bluetooth 5.2 802.15.4/Zigbee 3.0 PIC32CX1012BZ25048 1024 128 48 QFN 4 4 2/1 Y 16 Y 1/2 Y Y Y 32 4 29 2 8 Y Y Y Y Y 12 Y Y WBZ451 39 LGA 
 
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.