41.6.17 ADACC
ADC Accumulator Register(1)
See the “Computation Operation” section for more details.
Important: This register contains
signed two’s complement accumulator value and the upper unused bits contain copies of the sign
bit.
Note:
- This register can only be written when GO =
0. - The individual bytes in this multibyte
register can be accessed with the following register names when applicable.
The size of this multibyte register may vary depending on the device family.
Refer to the register summary for more information about the implemented bit
width of this register.
- ADACCH: Accesses the high byte ADACC[15:8]
- ADACCL: Accesses the low byte ADACC[7:0]
| Name: | ADACC |
| Address: | 0x3E3 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |