41.6.18 ADSTPT
Depending on CALC, it may be used to determine ADERR.
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- ADSTPTH: Accesses the high byte ADSTPT[15:8]
- ADSTPTH: Accesses the low byte ADSTPT[7:0]
| Name: | ADSTPT |
| Address: | 0x3DF |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STPT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STPT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |