Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Examples
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionDevice Grade
AT24CS16‑SSHM‑BSOICSNSSBulk (Tubes)Industrial Temperature

(-40°C to +85°C)

AT24CS16‑SSHM‑TSOICSNSSTape and Reel
AT24CS16‑XHM‑BTSSOPSTXBulk (Tubes)
AT24CS16‑XHM‑TTSSOPSTXTape and Reel
AT24CS16‑MAHM‑TUDFNQ4BMATape and Reel
AT24CS16‑MAHM‑EUDFNQ4BMA

Extended Qty. Tape and Reel

AT24CS16‑STUM‑TSOT23NMBSTTape and Reel