1.2 Licenses for MPLAB XC C Compilers
The following MPLAB XC C compilers (Free or PRO) support the MPLAB Analysis Tool Suite:
- MPLAB XC8 v2.35 or higher
- MPLAB XC16 v2.00 or higher
- MPLAB XC32 v4.00 or higher
To use the MPLAB Analysis Tool Suite in a safety environment requires one of the following functional safety MPLAB XC Compiler versions:
- MPLAB XC8 v2.39 or higher
- MPLAB XC16 v2.09 or higher
- MPLAB XC32 v4.09 or higher
Download a compiler from the MPLAB XC compilers webpage, Compiler Downloads or Functional Safety Compiler Downloads tab. Then follow the instructions in “Installing and Licensing MPLAB XC C Compilers” (DS-0002059).
About Functional Safety Licenses
We offer a TÜV SÜD certified functional safety compiler package that supports all our PIC, dsPIC, AVR and SAM devices to make your tool qualification effort easier. The package includes all the documentation and reports for a fully qualified development environment for ISO 26262, IEC 61508, IEC 62304 and IEC 60730 functional safety standards. Our latest functional safety compiler package includes all the documentation and reports for a fully qualified development environment for EN 50128. the functional safety standard for railway applications.
For details on functional safety compiler licenses, go to the MPLAB XC compilers webpage, “MPLAB XC Functional Safety Licenses” section.
Also, visit our functional safety web page for more information. For licensing questions, please send your question to sw.licensing@microchip.com