1.1 Licenses for MPLAB® Analysis Tool Suite
A license for the MPLAB Analysis
Tool Suite
can be purchased through the Microchip Purchasing and Client Services web site. Available
licenses are as follows:
| MPLAB Analysis Tool Suite License | Part Number |
|---|---|
| Workstation License | SW006027-2 |
| High Priority Access (HPA) Workstation License | SW006027-2H |
| Network Server License | SW006027-2N |
| HPA Network Server License | SW006027-2NH |
The license for the MPLAB Analysis Tool Suite can be used with MPLAB XC C compilers with or without functional safety. See the next section for details.