1.6.2 FVR - Fixed Voltage Reference
At temperatures below -20°C, the output voltage for the FVR may be greater than the levels specified in the data sheet. This will apply to all three gain amplifier settings (1X, 2X, 4X). The affected parameter numbers found in the data sheet are: FVR01 (1X gain setting), FVR02 (2X gain setting) and FVR03 (4X gain setting).
Work around
At temperatures above -20°C, the stated tolerances in the data sheet remain in effect. Operate the FVR only at temperatures above -20°C.
Affected Silicon Revisions
A3 | A4 | ||||||
X | X |