2.4.4.1 Special Considerations when using the DataFlash

The pins PA05, PA06, and PA07 are multiplexed with other components on the AT32UC3L-EK.

The following table highlights the components on the AT32UC3L-EK that might interfere with the DataFlash pins. These components must not be used while using the DataFlash.

Table 2-11. Conflict Conditions with the DataFlash
QFP48 pinGPIODataFlash signalConflict conditions
28PA04DataFlash SO If the WLESS J8 connector is configured with a jumper on J44.2-4, signal activities over J8.2 will conflict with the DataFlash SO signal.
12PA05If the WLESS J8 connector is configured with a jumper on J44.1-3, signal activities over J8.1 will conflict with the DataFlash SI signal.

To summarize, the DataFlash cannot be used when using an external module on the WLESS connector configured with a jumper on J44.2-4 and/or with a jumper on J44.1-3.