2.4.3.1 Atmel AT32UC3L064 Pinout for the Atmel DataFlash
| QFP48 pin | GPIO | GPIO Alternate Functions | Feature |
|---|---|---|---|
| 28 | PA04 | SPI0.MISO | DataFlash SO |
| 12 | PA05 | SPI0.MOSI | DataFlash SI |
| 10 | PA06 | SPI0.SCK | DataFlash SCK |
| 15 | PA07 | SPI0.NPCS | DataFlash #CS |
| 22 | N.A. | N.A. RESET_N pin | DataFlash #RESET |