5 Conclusion

The dsPIC33A provides hardware features that help developers realize security use cases with increased performance and security. The use case examples in this document have been provided to highlight how the hardware features could be used, but the flexibility of these modules allow designers to implement alternative solutions for these use cases. By providing several Flash configuration regions, the dsPIC33A enables developers to implement multiple use cases at the same time to meet their security goals for their product.