3 dsPIC33A Hardware Features

This section provides a brief overview of the security related hardware features of the dsPIC33A. Detailed information about the security features of the dsPIC33A is available in the Security Module chapter of the device data sheet for the selected product. This section does not give a complete description of each feature but is intended to give enough overview to show how that feature can then be used in various use cases. For a full description of the feature and a more complete understanding of its usage and capabilities, refer to the data sheet of the target device.

Specific security use cases may require one or more hardware features. Each security use case in Security Use Cases will show how the hardware features can be used to realize the use cases.