4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Input Load CurrentILI—10μAVIN = 0V to VCC + 1V
Output Leakage CurrentILO—10μAVI/O = 0V to VCC
VCC Standby Current CMOSISB—100μACE = VCC - 0.3V to VCC + 1V
VCC Active CurrentICC—40mAf = 5 MHz; IOUT = 0 mA
Input Low VoltageVIL—0.8V
Input High VoltageVIH2.0—V
Output Low VoltageVOL—0.45VIOL = 1.6 mA
Output High VoltageVOH2.0—VIOH = -100 μA