Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Ordering Code | Package Drawing Code | Package Option | tACC (ns) | Quantity | Operating Range | |
|---|---|---|---|---|---|---|
| AT28C64B‑15JU | L | J | 150 | 32 Tube |
Industrial Temperature (-40°C to +85°C) | |
| AT28C64B‑15JU-T | 750 Reel | |||||
| AT28C64B‑15PU | P | P | 14 Tube | |||
| AT28C64B‑15SU | SO | S | 27 Tube | |||
| AT28C64B‑15SU-T | 1000 Reel | |||||
Note: Contact Microchip
Sales.
| Package Types | |
|---|---|
| P | 28-Lead, 0.600" Wide, Plastic Dual Inline Package (PDIP) |
| J | 32-Lead, Plastic J-leaded Chip Carrier (PLCC) |
| S | 28-Lead, 0.300" Wide, Plastic Gull Wing Small Outline (SOIC) |