2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8‑Lead SOIC8‑Lead PDIP8‑Lead TSSOP8‑Pad UDFN(1)5-Lead SOT238‑Ball VFBGA4-Ball WLCSPFunction
A0(2)1111—1—Device Address Input
A1(2)2222—2—Device Address Input
A2(2)3333—3—Device Address Input
GND444424A2Ground
SDA555535B2Serial Data
SCL666616B1Serial Clock
WP(2)777757—Write-Protect
VCC888848A1Device Power Supply
Note:  
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the A0, A1, A2 or WP pins are not driven, they are internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‑down mechanism is intentionally designed to be somewhat strong. Once these pins are biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.