2.7.2.3 How the Library Works

This topic describes the basic architecture of the Generic USB Device Library and provides information and examples on its use.

Topics

Name Description
Library InitializationDescribes how the Generic USB Device Library is initialized.
Event HandlingThis topic explains how the application should handle Generic USB Device events.
Endpoint ManagementDescribes how the application can enable and disable endpoints.
Endpoint Data TransferDescribes how the application can transfer data over endpoints.