| USBHS | USB High-Speed Device and Host mode driver for PIC32CZ
CA80/CA90, PIC32CK, and PIC32MZ EF/DA microcontroller
families. |
| USBFS | USB Device and Host mode driver for WBZ653, PIC32MX/MK and
PIC32MZ W1 microcontroller families. |
| USBHSV1 | USB High-Speed Device and Host mode driver for
SAME70/V70/V71/S70 microcontroller families. |
| USBFSV1 | USB Device and Host mode driver for SAMD2x/E5x/D5x/DA1/L21,
PIC32CM/CK/CX microcontroller families. USB Device mode driver
for SAMD11/L22 microcontroller families. |
| UDPHS | USB High-Speed Device Port driver for SAMA5, SAMA7, SAM9X60,
and SAM9X7 microprocessor families. |
| USBDP | USB Device Port driver for SAMG55 microcontroller
family. |
| UHP-EHCI | USB Host Port driver for EHCI (Enhanced Host Controller
Interface) compliant USB peripheral in SAMA5, SAMA7, SAM9X60,
and SAM9X7 microprocessor families. |
| UHP-OHCI | USB Host Port driver for OHCI (Open Host Controller
Interface) compliant USB peripheral in SAMA5, SAMA7, SAM9X60,
and SAM9X7 microprocessor families, and SAMG55
microcontrollers. |