| 40001903B | 09/2017 | Updated Horizontal Cursor in Graph Module |
| 40001903A | 06/2017 |
- Microchip version DS40001903A replaces Atmel version 42730B
- Added auto-hide plot option for auto-configuration of Graph
elements
- Added known issue regarding required KBs for Data Visualizer to
work.
- Added Data Stream
auto-configuration section
- Updated DGI Control Panel
and Serial Port Control Panel descriptions with the latest Auto-detect
protocols functionality
- Updated Power Interface Configuration regarding Power Debugger Vout
control
- Added Stack Monitor, AVR OCD messages and AVR sleep monitor features to
Code Profiling DGI interface
- Updated Table element in Dashboard View according to implementation
changes
- Updated Graph element in Dashboard View according to added configuration
options
- General screenshot updates
|
| 42730B | 01/2017 | Added Surface and Table elements to Custom Dashboard
view. New document template. |
| 42730A | 05/2016 | Initial document release. |