2.2.1 16 MHz Crystal
The 16 MHz crystal is the most critical part as this is the clock source for the RF section.
Note: The crystal load caps help to coarse tune the RF center
frequency. The “Frequency Offset Calibration” process helps to further fine tune the
center frequency to keep it within the required tolerance and, ideally, closer to
0.