5.1 Schematic Checklist
S.No | Item Description | Verified (Yes/No) | Remarks |
|---|---|---|---|
1 | Verify the decoupling capacitor requirements are met for all power supply pins (VDD, VPMU_VDD, VPMU_VDD, AVDD). | ||
2 | Verify the decoupling capacitor requirements are met for all the BUCK power supply pins (BUCK_CLDO, BUCK_BB, BUCK_PLL and BUCK_LPA). | ||
3 | Verify the decoupling capacitor requirements are met for all the CLDO_O pins. | ||
4 | Verify the filtering requirement (Ferrite beads) for AVDD and power rail. | ||
5 | Verify the LC circuit components for DC-DC section is as per the recommendation, and verify that the same part numbers are being used. | ||
6 | Is GND paddle connected to GND? | ||
7 | Is power budgeting performed to ensure the power source is capable to supply the required current to the circuit in all functional conditions? It might be required to choose a power supply with maximum current handling at 125-130% of the estimated power budget. | ||
8 | Verify whether the chosen 16 MHz RF crystal meets the following requirements:
| ||
9 | Verify the addition of the 32.768 kHz crystal to the design. | ||
10 | Verify that the design replicates the reference design for the RF section with same components and schematic. | ||
11 | Verify the addition of test points for the programming interface (SWDIO, SWDCLK, NMCLR, VDD, GND), critical power rails (VDD_1P35V and VDD_1P2V), RF and UART interface for regulatory testing (such as PA5 (TxD) and PA6 (RxD)). | ||
| 12 | Verify the addition of pull-up resistor of value 10 kΩ to the SWDCLK. | ||
13 | Verify the addition of recommended bias resistor to pin 20 (EXTR). | ||
14 | Verify the addition of current limiting resistors for I/O pins interfaced to LED, buttons and so on. | ||
15 | Verify the addition of an RF shield placeholder in design. | ||
16 | For unused pins, review the recommendation and handle the pin status accordingly. |