1.1 Document Layout
The document is organized as follows:
- Chapter 1. Introduction
- Chapter 2. Product Overview—Important information about the SAMA7G54 Curiosity Pro board
- Chapter 3. Function Blocks—Specifications of the SAMA7G54 Curiosity Pro and a high-level description of the major components and interfaces
- Chapter 4. Installation and Operation—Instructions on how to get started with the SAMA7G54 Curiosity Pro board
- Chapter 5. Errata—Known errata for the SAMA7G54 Curiosity Pro
- Chapter 6. Ordering Information—SAMA7G54 Curiosity Pro ordering code and board marking
- Chapter 7. Appendix. Schematics and Layouts—SAMA7G54 Curiosity Pro schematics and layout diagrams