3 Function Blocks
This section covers the specifications of the SAMA7G54 Curiosity Pro and provides a high-level description of the board's major components and interfaces. This document is not intended to provide detailed information about the processor or any other components used on the board. Refer to the documentation for each component for further details.