| J101 | VCC_TARGET_X_P3V3_P5V0 | VCC_TARGET_P3V3_P5V0 | Remove this jumper (JS100) to measure current to the MCU
section |
| J102 | VCC_IN_P5V0 (pin 1) and VCC_P3V3_TARGET (pin 3) | VCC_TARGET_SWITCH_P3V3_P5V0 | Use this jumper (JS101) to select either 5.0V or 3.3V
voltage to the Target section. Default setting in production is
5.0V. |
| J103 | VCC_IN_P5V0 | VCC_P5V0 | Cut this jumper to measure current from the 5.0V input
MUX section. The footprint is 0603 sized. |
| J104 | 3.3V linear regulator output for EDBG section | VCC_EDBG_P3V3 | Cut this jumper to measure current to the EDBG section.
The footprint is 0603 sized. |
| J105 | 3.3V linear regulator output for Target and MCU
sections | VCC_P3V3 | Cut this jumper to measure current to the Target and MCU
sections. The footprint is 0603 sized. |
| J106 | VCC_TARGET_X_P3V3_P5V0 | VCC_TARGET_P3V3_P5V0 | Cut this jumper to measure current to the Target
section. The footprint is 0603 sized. |
| J300 | PA15_XOUT | 16MHz crystal pin | Cut this jumper and mount resistors to find 16MHz
crystal oscillator safety factor. The footprint is 0603 sized. |
| J501 | LIN signal | Pull-up resistor to VS voltage | Mount this jumper (JS501) to set the LIN transceiver as
Master node. Default setting in production is mounted. |
| J502 | VS_LIN | VCC_TARGET_P3V3_P5V0 | Mount this jumper (JS500) to power the LIN transceiver
from VCC_TARGET_P3V3_P5V0. Remove this jumper when the LIN transceiver
is powered from the LIN bus. Default setting in production is
mounted. |
| J504 | CAN device, Standby pin | GND | Cut this jumper to explore the standby functionality of
the CAN transceiver (ATA6561). The footprint is 0603 sized. |