Introduction

This application note describes a low-power solution to measure the VCC/Battery voltage without using any I/O pins or external components.

The core idea is to let the internal reference voltage Vbg act as ADC input, and the target VCC act as ADC reference.

This solution helps the users setting up applications with low power consumption, low MCU pin count, and/or few BOM parts.

For better resolution, this solution should be optimized due to its non-linearity. In general voltage/battery monitoring, the solution is quite attractive.