22.5.21 Compare Set A

The TCDn.CMPASETL and TCDn.CMPASETH register pair represents the 12-bit TCDn.CMPASET value. This register is continuously compared to the counter value. Then, the outputs from the comparators are used for generating waveforms.

Name: CMPASET
Offset: 0x28
Reset: 0x00
Property: -

Bit 15141312111098 
     CMPASET[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CMPASET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – CMPASET[11:0] Compare A Set

These bits hold the value of the compare register.