22.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
       WGMODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – WGMODE[1:0] Waveform Generation Mode

These bits select the waveform generation.

ValueNameDescription
0x0 ONERAMP One Ramp mode
0x1 TWORAMP Two Ramp mode
0x2 FOURRAMP Four Ramp mode
0x3 DS Dual Slope mode