| fSCK | SCK clock frequency | Host | - | - | 10 | MHz |
| tSCK | SCK period | Host | 100 | - | - | ns |
| tSCKW | SCK high/low width | Host | - | 0.5 × tSCK | - | ns |
| tSCKR | SCK rise time | Host | - | 2.7 | - | ns |
| tSCKF | SCK fall time | Host | - | 2.7 | - | ns |
| tMIS | MISO setup to SCK | Host | - | 10 | - | ns |
| tMIH | MISO hold after SCK | Host | - | 10 | - | ns |
| tMOS | MOSI setup to SCK | Host | - | 0.5 × tSCK | - | ns |
| tMOH | MOSI hold after SCK | Host | - | 1.0 | - | ns |
| fSSCK | Client SCK clock frequency | Client | - | - | 5 | MHz |
| tSSCK | Client SCK Period | Client | 4 × tCLK_PER | - | - | ns |
| tSSCKW | SCK high/low width | Client | 2 × tCLK_PER | - | - | ns |
| tSSCKR | SCK rise time | Client | - | - | 1600 | ns |
| tSSCKF | SCK fall time | Client | - | - | 1600 | ns |
| tSIS | MOSI setup to SCK | Client | 3.0 | - | - | ns |
| tSIH | MOSI hold after SCK | Client | tCLK_PER | - | - | ns |
| tSSS | SS setup to SCK | Client | 21 | - | - | ns |
| tSSH | SS hold after SCK | Client | 20 | - | - | ns |
| tSOS | MISO setup to SCK | Client | - | 8.0 | - | ns |
| tSOH | MISO hold after SCK | Client | - | 13 | - | ns |
| tSOSS | MISO setup after SS low | Client | - | 11 | - | ns |
| tSOSH | MISO hold after SS low | Client | - | 8.0 | - | ns |