1.4 UART Bootloader Tools Help
This document describes the usage of UART bootloader host tools
Following host tools are provided to be used with different bootloaders
| Host Script | Description |
|---|---|
| btl_host.py | Used to communicate with the Bootloader running on the device via UART interface |
| btl_app_merge_bin.py | Used to merge the bootloader binary and application binary |
| btl_fuse_bin_gen | Used to extract fuse bits from the input hex and generate a binary file for fuse programming |