2.1 Electrical Characteristics
| Parameter | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|
| USB Connector Voltage | 4.75 | 5 | 5.25 | V |
| Parameter | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|
| USB Connector Voltage | 4.75 | 5 | 5.25 | V |
DS60001917A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.