10.6 Taiwan
The RNBD451 module has received compliance approval in accordance with the Telecommunications Act. Customers seeking to use the compliance approval in their product should contact Microchip Technology sales or distribution partners to obtain a Letter of Authority.
Integration of this module into a final product does not require additional radio certification provided installation instructions are followed and no modifications of the module are allowed.