1.3 Switch Button Use Cases
The AVR-IoT WG board also has two switches that can be used to enter modes at power-up:
- Hold SW0 for two LED cycles to enter Soft AP mode (refer to Section Via Soft AP)
- Hold both SW0 and SW1 to use default Wi-Fi credentials. The default credentials are configurable through MCC, and the application uses the following default values:
| SSID | Password |
|---|---|
| MCHP.IOT | microchip |