1.6.3.1 Test Image Locally
The dockerfile makes it easy to create and test a docker image locally. If you do not have Docker installed locally, you can get it from www.docker.com.
Commands to build and run your image:
# Build an image based on the generated Dockerfile
docker build --tag mplabx-env --file Dockerfile .
# Check that the 'mplabx-env' image was created
docker images
# Start a docker container in interactive mode and map MPLAB X project source
docker run -it -v PATH_TO_MY_PROJECT_HERE:/usr/src/project mplabx-env bash
Once you have a started the container, you can run the following commands to build your mapped MPLAB X IDE project:
# Navigate to the mapped MPLAB X project
cd /usr/src/project
# Generate Makefiles
prjMakefilesGenerator .
# Build project
make
# List files generated in the dist folder
find dist